??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Finelite
Description
FL_HP-4_Revit
Bill of material
!!Load Type Catalog!!
IDENT
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_TYPE
ceiling type
CIRCUITING
circuiting
Load Type Catalog
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
Load Type Catalog
COST
cost
0
CRI
cri
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
4
FAMILY_NAME
family name
HEIGHT
height
HOST
host
5
IES_FILE_LINK
ies file link
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
4
LIGHT_DIFFUSER_OPTIONS
light diffuser options
LIGHT_ENGINE
light engine
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite, Inc
MASSUNIT
massunit
1
MODEL
model
HP4
MOUNTING
mounting
Load Type Catalog
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.35.47.11.11.19
OMNICLASS_TITLE
omniclass title
Non Weather Rated Light Emitting Diode Lighting Fixtures
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
Load Type Catalog
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
REFLECTOR
reflector
REFLECTOR___KICKER
reflector - kicker
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
Load Type Catalog
SUSPENSION_LENGTH
suspension length
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.finelite.com/index.php
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
WIDTH
width
DIRECT_LIGHT_ENGINE
direct light engine
Load Type Catalog
INDIRECT_LIGHT_ENGINE
indirect light engine
Load Type Catalog
UPLIGHT_DIFFUSER
uplight diffuser
Load Type Catalog
DOWNLIGHT_OUTPUT
downlight output
UPLIGHT_OUTPUT
uplight output
NAME
DIFFUSER
diffuser
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업