??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Fiber Instruments
Description
System Managment Rack Mount
Bill of material
System Managment Rack Mount
ORDERNO
System Managment Rack Mount
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CAPACITY
capacity
0
CATEGORY
category
COPYRIGHT
copyright
Copyright © 2013 Fiber Instrument Sales
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
November 21, 2013
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
0
DESCRIPTION
description
See Part Description
DESIGN_OPTION
design option
-1
DOORS_ARE_OPEN
doors are open
0
EQUIPMENT_ABBREVIATION
equipment abbreviation
RE
EQUIPMENT_NUMBER
equipment number
EXTEND_TRAY_1
extend tray 1
0
EXTEND_TRAY_2
extend tray 2
0
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FRONT_PANEL_MATERIAL
front panel material
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
0
HOST
host
0
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Fiber Instrument Sales
MASSUNIT
massunit
1
MODEL
model
See Part Number
MODEL_DISCLAIMER
model disclaimer
For More Information, Contact Fiber Instrument Sales
OMNICLASS_NUMBER
omniclass number
23.85.50.17.11
OMNICLASS_TITLE
omniclass title
Computer Network Equipment
ORIGINAL_CREATION_DATE
original creation date
November 21, 2013
PART_DESCRIPTION
part description
Use Type Catalog
PART_NUMBER
part number
Use Type Catalog
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/7W9CKP6
RACK_SPACES_RU
rack spaces ru
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.fiberinstrumentsales.com/
WEIGHT
weight
0
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
1
ZZ_ANGLE_1
zz angle 1
0
ZZ_ANGLE_2
zz angle 2
0
ZZ_FORCE_1
zz force 1
0
ZZ_INTEGER_1
zz integer 1
0
ZZ_LENGTH_1
zz length 1
0
ZZ_LENGTH_10
zz length 10
1.750
ZZ_LENGTH_11
zz length 11
1
ZZ_LENGTH_12
zz length 12
1
ZZ_LENGTH_13
zz length 13
0
ZZ_LENGTH_14
zz length 14
0
ZZ_LENGTH_15
zz length 15
0.640
ZZ_LENGTH_16
zz length 16
0.603
ZZ_LENGTH_17
zz length 17
0.750
ZZ_LENGTH_18
zz length 18
17
ZZ_LENGTH_19
zz length 19
6.424
ZZ_LENGTH_2
zz length 2
3.645
ZZ_LENGTH_20
zz length 20
16.562
ZZ_LENGTH_21
zz length 21
1.204
ZZ_LENGTH_22
zz length 22
0
ZZ_LENGTH_23
zz length 23
12.647
ZZ_LENGTH_24
zz length 24
0.257
ZZ_LENGTH_25
zz length 25
0
ZZ_LENGTH_26
zz length 26
0.500
ZZ_LENGTH_27
zz length 27
4
ZZ_LENGTH_28
zz length 28
1.040
ZZ_LENGTH_29
zz length 29
0.343
ZZ_LENGTH_3
zz length 3
3.966
ZZ_LENGTH_30
zz length 30
0.250
ZZ_LENGTH_31
zz length 31
0
ZZ_LENGTH_32
zz length 32
0.603
ZZ_LENGTH_33
zz length 33
4.633
ZZ_LENGTH_34
zz length 34
3.540
ZZ_LENGTH_35
zz length 35
1.185
ZZ_LENGTH_36
zz length 36
0.100
ZZ_LENGTH_37
zz length 37
14.160
ZZ_LENGTH_38
zz length 38
0.300
ZZ_LENGTH_39
zz length 39
14
ZZ_LENGTH_4
zz length 4
0
ZZ_LENGTH_40
zz length 40
0
ZZ_LENGTH_41
zz length 41
0.250
ZZ_LENGTH_42
zz length 42
1.494
ZZ_LENGTH_43
zz length 43
14
ZZ_LENGTH_44
zz length 44
0.450
ZZ_LENGTH_45
zz length 45
0.063
ZZ_LENGTH_46
zz length 46
0.091
ZZ_LENGTH_47
zz length 47
0.603
ZZ_LENGTH_48
zz length 48
0
ZZ_LENGTH_49
zz length 49
0.243
ZZ_LENGTH_5
zz length 5
3.500
ZZ_LENGTH_50
zz length 50
2.500
ZZ_LENGTH_51
zz length 51
0
ZZ_LENGTH_52
zz length 52
0
ZZ_LENGTH_53
zz length 53
3.000
ZZ_LENGTH_54
zz length 54
1.180
ZZ_LENGTH_55
zz length 55
3.420
ZZ_LENGTH_56
zz length 56
240.000
ZZ_LENGTH_57
zz length 57
4.220
ZZ_LENGTH_58
zz length 58
4.220
ZZ_LENGTH_59
zz length 59
2.350
ZZ_LENGTH_6
zz length 6
0.129
ZZ_LENGTH_7
zz length 7
3.966
ZZ_LENGTH_8
zz length 8
2.360
ZZ_LENGTH_9
zz length 9
0
ZZ_YESNO_1
zz yesno 1
0
ZZ_YESNO_10
zz yesno 10
1
ZZ_YESNO_11
zz yesno 11
0
ZZ_YESNO_12
zz yesno 12
0
ZZ_YESNO_13
zz yesno 13
0
ZZ_YESNO_2
zz yesno 2
1
ZZ_YESNO_3
zz yesno 3
0
ZZ_YESNO_4
zz yesno 4
0
ZZ_YESNO_5
zz yesno 5
0
ZZ_YESNO_6
zz yesno 6
1
ZZ_YESNO_7
zz yesno 7
0
ZZ_YESNO_8
zz yesno 8
0
ZZ_YESNO_9
zz yesno 9
0
NAME
name
System Managment Rack Mount
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions