??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Festo
Description
QBMC (USA) - Blanking plug
Bill of material
572281 QBMC-1/8H-U
TNR
Part number
572281
TYP
Type
QBMC-1/8H-U
D1
Tubing outside diameter
1/8 INCH
D2
5.000 mm
L1
20.000 mm
L2
18.000 mm
CNSMASSEXACT
Weight
0.0010 kg
GTIN
4052568374570
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions