??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
Festo
Description
FRC (CN) - service unit
Bill of material
8002347 FRC-3/8-D-7-MIDI-A-MPA
TNR
Part number
TYP
Type
B1
mm
B2
mm
B3
mm
B4
mm
D1
D2
mm
D3
0.000 mm
D4
D5
mm
D6
mm
H1
mm
H2
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
60.000 mm
L8
15.000 mm
L9
19.000 mm
L10
3.000 mm
T1
mm
SW1
14.000 mm
SW2
mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions