??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
PROPLASTICA
Description
ZCA - Locating element
Bill of material
Locating element ZCA-20
S1
Distance
mm
D
Diameter
D4
Diameter
D5
Diameter
mm
L7
Length
mm
L6
Length
mm
L5
Length
mm
L4
Length
mm
L3
Length
mm
L2
Length
mm
L
Length
mm
D2
Diameter
mm
D1
Diameter
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
7850 kg/m^3
HARDNESS
Hardness
60±2 HRC
PDF
PDF Document
Info PDF
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions