??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 110
HELP_VARIABLE
Company
Fabory
Description
ASME B18.6.3 RHMST1CR - Round Head Machine Screw Type 1 Cross Recess
Bill of material
Round Head Machine Screw Type 1 Cross Recess ASME B18.6.3 #12X1
D
Nominal Diameter
Inch
TT
Thread type
UNC
TT1
Thread per inch
Inch
P
Pitch
Inch
L
Length
Inch
AMAX
Head Diameter max.
Inch
AMIN
Head Diameter min.
Inch
RP
Recess Penetration Gaging Depth
Inch
RM
Recess Diameter
Inch
M
Driver Size
Inch
HMAX
Head Side Height max.
Inch
HMIN
Head Side Height min.
Inch
JMAX
Slot Width max.
Inch
JMIN
Slot Width min.
Inch
TMAX
Slot Depth max.
Inch
TMIN
Slot Depth min.
Inch
TL
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions