??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Fabory
Description
ASME ≈B18.3 HSSSHDP - Hex Socked Set Screw Half Dog Point
Bill of material
Hex Socked Set Screw Half Dog Point ASME B18.3 V2 1/4X3/4x3/4UNC
CNSORDERNO
Bestellnummer
NENNID
Short description
Inch
D
Nominal diameter
Inch
L
Length
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME ≈B18.3
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
7318154890
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/U07820.025.0075
PACKAGING
Packaging unit
PCS
TT
Thread type
UNC
TT1
Thread per inch
Inch
DP
Diameter
Inch
Q
Length
Inch
J
Width Across Flats
Inch
TMIN
Key Engagement min.
Inch
W
Point Angle
Inch
LOD
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions