??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 15
HELP_VARIABLE
Company
EXMAR
Description
NC-WSV-..L/S - Bulkhead elbow fittings
Bill of material
NC-WSV-22L 718.2700.220.20 4
TYPE
Type
MATNR
Mat.-Nr.
SERIE
Serie
PN
Pressure nom.
bar
D1
Diameter
mm
D2
Diameter
mm
M
Thread
M1
Thread
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6MIN
L6 min.
mm
L6MAX
L6 max.
16 mm
SW1
Width across flats
mm
SW2
Width across flats
mm
SW3
Width across flats
mm
E
Diameter
mm
KG
Weight
g/Pcs
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions