??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000140 - Razor socket outlet (flush mounted)
Bill of material
MC000140_1(0_120_65_40_80_110_20_3_10_5_45_-_0_0_-_-_0_0_0_0_0_0_-_0_-_-_0_-)
ETIMCLASS
ETIM class
EC000186
ETIMMC
ETIM modeling class
MC000140
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Razor socket outlet (flush mounted) ;
EF000003
Mounting method
Flush mounted (plaster)
EF000005
Assembly arrangement
Basic element with adapter plate
EF010891
Angle connector (a1)
°
EF008809
Device height (FH)
mm
Enter value for EF008809
Device height (FH)
mm
cm
inch
ft
EF008808
Device width (FW)
mm
Enter value for EF008808
Device width (FW)
mm
cm
inch
ft
EF010892
Height connector 1 (Hc1)
mm
Enter value for EF010892
Height connector 1 (Hc1)
mm
cm
inch
ft
EF010893
Height connector 2 (Hc2)
mm
Enter value for EF010893
Height connector 2 (Hc2)
mm
cm
inch
ft
EF000332
Built-in height (Hi)
mm
Enter value for EF000332
Built-in height (Hi)
mm
cm
inch
ft
EF000218
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF010894
Width connector 1 (Wc1)
mm
Enter value for EF010894
Width connector 1 (Wc1)
mm
cm
inch
ft
EF010895
Width connector 2 (Wc2)
mm
Enter value for EF010895
Width connector 2 (Wc2)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF009573
Number of modules (module system)
EF000117
With hinged lid
EF008055
Voltage reversible
EF007996
Nominal voltage low value
V
EF007995
Nominal voltage high value
V
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF000047
Amperage
A
EF008810
Device depth
mm
EF025086
With built-in installation box
EF012278
Min. depth of built-in installation box
mm
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions