??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Essentra Components
Description
AES-14002 - Aluminum Profile Floor Brackets
Bill of material
AES-14002
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
USEWITHSERIESEXT
Use With Series Extrusion
SIZE
Size
45 x 120 x 30
A
A Base Height
15 mm
B
B Overall Height
120 mm
C
C Overall Length
45 mm
D
D Base Length
29 mm
E
E Slot Width
10 mm
F
F Overall Width
30 mm
G
G Slot Tab
mm
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions