??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Essentra Components
Description
SC-5 - Concealed Arc Hinges
Bill of material
SC-5
PN
Part No.
SC-5
AMERSID
Americas ID
1057054
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
Steel
DESCRIPTION
Description
90° Door Stay
MAXWORKLOADRADI
Maximum Working Load Radial
35
MAXWORKLOADAXIA
Maximum Working Load Axial
45
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions