??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
EOS Power
Description
WLT450
Bill of material
MWLT450_Top Fan_EOS
ORDERNO
ALTITUDE
altitude
Operating 10,000 ft.; Non-operating 40,000 ft
COOLING
cooling
Convection Up to 300 W; 420 LFM 450 W (24 V, 30 V & 48 V model) Convection Up to 250 W; 420 LFM 450 W (12 V & 15 V model) Convection up to 155 W; 420 LFM 275 W (5 V model)
CURRENT_SHARE
current share
Up to 2 supplies connected in parallel (optional)
DIMENSIONS
dimensions
4.0 x 6.5 x 1.61 inches (101.60 x 165.10 x 41.0 mm)
EFFICIENCY
efficiency
120 VAC 88 %(24 V, 48 V, 30 V) 86 %(12 V) 83 %(5 V) AND 230 VAC 90 %(24 V, 48 V, 30 V) typical
HOLD_UP_TIME
hold-up time
120 VAC 10 ms AND 230 VAC 10 ms
INPUT_CURRENT
input current
4.5 A max @ 120 VAC AND 2.3 A max @ 230 VAC
INPUT_FREQUENCY
input frequency
47-63 Hz
INPUT_PROTECTION
input protection
Dual Fusing, T8A250V in Live & Neutral
INPUT_VOLTAGE
input voltage
90-264 VAC120-390 VDC, Universal
INRUSH_CURRENT
inrush current
40 A max @ 120 VAC AND 75 A max @ 230 VAC
ISOLATION_VOLTAGE
isolation voltage
4000 VDC between input to output, 2500 VDC Input to Earth
LINE_REGULATION
line regulation
+-0.5 %
LOAD_REGULATION
load regulation
+-3 %
MINIMUM_LOAD
minimum load
0.0 A
MTBF
mtbf
1.28m Hours, Telcordia -SR332-issue 3
NO_LOAD_POWER
no load power
0.4 @ 120 VAC AND 0.8 @ 230 VAC
OPERATING_TEMPERATURE
operating temperature
0 to +70°C, refer derating curve; -20 to 0°C, start-up is guaranteed.
OUTPUT_POWER
output power
155 to 450 W (475W for 24V, 30V & 500W for 48V model only for 5 seconds max.)
OUTPUT_VOLTAGE
output voltage
From 5V to 48V (Refer model number matrix table)
OUTPUT_VOLTAGE_ADJUSTMENT
output voltage adjustment
+-3 %
OVER_CURRENT_PROTECTION
over current protection
120 to 150 % Hic-Up type
OVER_TEMPERATURE_PROTECTION
over temperature protection
130°C primary heat sink, auto recovery
OVER_VOLTAGE_PROTECTION
over voltage protection
114 % Latch Type
POWER_FACTOR
power factor
120 VAC 0.98 AND 230 VAC 0.95
RELATIVE_HUMIDITY
relative humidity
95 % Rh, non condensing
RIPPLE1
ripple1
2.0 % max for all outputs.
RISE_TIME
rise time
100 ms
SET_POINT_ACCURARCY
set point accurarcy
+-1 %
SHORT_CIRCUIT_PROTECTION
short circuit protection
Short term, auto recovery
STORAGE_TEMPERATURE
storage temperature
-40 to +85°C
SWITCHING_FREQUENCY
switching frequency
PFC converterVariable, 45-160 kHz typical Resonant converterVariable, 35-250kHz;90kHz typical
TRANSIENT_RESPONSE
transient response
max excursion 10 %; 50 % to 100 % load at 0.1AuS slew rate, 50 % duty cycle, 5060Hz, recovery time 5 ms.
WEIGHT
weight
900 gm
NAME
name
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업