??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 61
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 23210 - Hexagon socket head cap screw full thread - ISO 4762 DIN 912 8.8 class - Plain
Bill of material
emile_maurin_232108X90
DES
Long description
Vis à tête cylindrique à six pans creux entièrement filetée
NORME1
Standard 1
ISO 4762
NORME2
Standard 2
-
MATIERE
Material
Acier classe 8.8
REVETEMENT
Coating
Brut
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
LODLEVEL
LOD Level
DXL
D
Nominal diameter
mm
L
Length
mm
S
Across-flats-dimension
mm
K
Head height
mm
DK
Head diameter
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions