??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Ellison Bronze
Description
Balanced Door Narrow Stile Stainless Steel
Bill of material
Balanced Door Narrow Stile Stainless Steel
ORDERNO
Balanced Door Narrow Stile Stainless Steel
AAMA_CONFORMANCE
aama conformance
As Specified in 08 42 36
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2020100
BOTTOM_RAIL
bottom rail
0.500
CATEGORY
category
CONSTRUCTION_DETAILS
construction details
http://www.ellisonbronze.com/newspecs/index.html
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Stainless Steel Narrow Stile Balanced Door
DESIGN_OPTION
design option
-1
DOOR_GLAZING
door glazing
DRAWN_BY
drawn by
Robert S. Weygant. CSI, CDT, SCIP
E283_AIR_INFILTRATION
e283_air-infiltration
As Specified in 08 42 36
E330_STRUCTURAL_TEST_PRESSURE
e330_structural-test-pressure
As Specified in 08 42 36
E547_WATER_RESISTANCE
e547_water-resistance
As Specified in 08 42 36
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
F588_FORCED_ENTRY
f588_forced-entry
As Specified in 08 42 36
FAMILY_NAME
family name
FIRE_RATING
fire rating
As Specified in 08 42 36
FRAME_MATERIAL
frame material
FUNCTION
function
0
GLASS_THICKNESS
glass thickness
0.042
HALF_STILE_SIZE
half stile size
0.047
HARDWARE_FINISH
hardware finish
HAS_MIIDDLE_RAIL
has miiddle rail
0
HAS_MUNTINS
has muntins
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
8.083
HOST
host
1
INSTALLATION_PHASE
installation phase
Exterior Enclosure
INSTALLATION_FABRICATION
installation-fabrication
http://www.ellisonbronze.com/instmain.html
KEYNOTE
keynote
08 42 36
LEFT_RO_SPACING
left ro spacing
0.273
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Ellison Bronze, Inc.
MANUFACTURER_ADDRESS
manufacturer address
125 W. Main St., Falconer, NY 14733
MANUFACTURER_FAX
manufacturer fax
716-665-5552
MANUFACTURER_PHONE
manufacturer phone
716-665-6522
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-665-6445
MANUFACTURER_WEBSITE
manufacturer website
http://www.ellisonbronze.com/
MASSUNIT
massunit
1
MINOR_DOOR_SWING_RADIUS
minor door swing radius
1.739
MINOR_DOOR_SWING_X_START
minor door swing x start
1.995
MINOR_DOOR_SWING_Y_START
minor door swing y start
1.643
MODEL
model
As Specified in 08 42 36
MUNTIN_WIDTH
muntin width
0.021
OFFSET_FROM_EXTERIOR_WALL_FACE
offset from exterior wall face
-0.083
OFST2
ofst2
0.167
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
As Specified in 08 42 36
PANEL_MATERIAL
panel material
POWER_OPERATION
power operation
0
PRODUCT_PROPERTIES
product properties
R_VALUE
r_value
0
REVISION
revision
R1_10-2010
RIGHT_RO_SPACING
right ro spacing
0.011
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
8.094
ROUGH_WIDTH
rough width
3.524
SALES_INFORMATION
sales information
http://www.ellisonbronze.com/contact.html
SHARED
shared
0
SHGC
shgc
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_SIZE
stile size
0.094
TEST_DATA
test data
http://www.ellisonbronze.com/newspecs/index.html
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.167
THRESHOLD_MATERIAL
threshold material
THRESHOLD_WIDTH
threshold width
0.500
TOP_MECHANISM_HEIGHT
top mechanism height
0.261
TOP_RAIL
top rail
0.229
TOP_RO_SPACING
top ro spacing
0.021
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_FACTOR
u_factor
0
URL
url
http://www.ellisonbronze.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WIDTH
width
3.240
NAME
name
Balanced Door Narrow Stile Stainless Steel
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions