??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duplomatic
Description
83230 DSE3J - Proportional directional valve with feedback and standard integrated electronics
Bill of material
DSE3J-C01/31N-E0K11A
TIPO
Type
DS
E
Electric proportional control
E
DN
Nominal size
3 = ISO 4401-03 (CETOP 03)
J
Standard electronics for valves with feedback
J
ST
Spool type
SF
Nominal flow rate of the spool
FS
Fail safe function
SP
Solenoid position
SER
Series No.
31
GU
Seals
RS
Reference signal
K
Main connector 6 pin + PE
K11
CN
Pin C function
W
Surface treatment
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions