??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duplomatic
Description
RV1D - Pumps with through drive shaft and double pumps
Bill of material
RV1D-016PC-R55B/10N/F
TIPO1
Pump type
RV1D
DISPL1
Displacement
PC1
Pressure adjustment range
ROT1
Direction of rotation
R = right
FL1
Mounting flange
5 = four-bolt ISO 3019/2
SHA1
Shaft end
5 = cylindrical keyed shaft end
CON1
Hydraulic connections
B = BSP threaded ports
SR1
Series no.
10
GU1
Seals
TIPO2
Pump type
NOTE
Check for max applicable torque (2nd pump)
DISPL2
Displacement
PC2
Pressure adjustment range
ROT2
Direction of rotation
FL2
Mounting flange
SHA2
Shaft end
CON2
Hydraulic connections
SR2
Series no.
GU2
Seals
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions