??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
DRAPER
Description
Projection screen clarion fixed
Bill of material
projection_screen_clarion_fixed_not_a_type___load_type_catalog
VARIANTNAME
NOT A TYPE - LOAD TYPE CATALOG
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTSKU
Product SKU
Projection_Screen-Draper-Clarion_Fixed
NOMINALWIDTH
Nominal width
0
NOMINALHEIGHT
Nominal height
0
MANUFACTURERNAME
Manufacturer name
Draper, Inc.
MANUFACTURERCOUNTRY
Manufacturer country
United States
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
United States
SCREENCENTER
Screen Center
0.0520833333333333
IMAGEOFFSET
Image Offset
0.166666666666667
DEFAULTELEVATION
Default Elevation
4
WIDTH
Width
2.66666666666667
LENGTH
Length
3.66666666666667
URL
http://draperinc.com
PRODUCTPAGEURL
Product Page URL
http://www.draperinc.com/ProjectionScreens/ScreensProducts.asp?detail=141
PRODUCTGUID
Product Guid
f58d11a7-f4cd-4920-8f04-03c38dc3ab7b
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.draperinc.com/filedownload.asp?pathname=ProjectionScreens\CAD&filename=Clarion.dwg
MODEL
Model
Clarion
MANUFACTURER
Manufacturer
Draper Inc.
DESCRIPTION
Description
Projector Screen
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions