??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Column set for clamping range extension - -
Bill of material
307700
BEST
Order No.
307700
WS
Material
surface hardened steel
LUMFANG
Scope of delivery
one set for guide columns and threaded spindle
BESCHR
Description
for clamping range extension to 200 mm
D
diameter
18 mm
M
thread
5 mm
M1
thread
10 mm
L
Length
250 mm
L1
Length
240 mm
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions