??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick action clamp with switching magnet - -
Bill of material
313805
BEST
Order No.
313805
SSTELLE
Interface fitted
SWA 39 mm
B
Width
53 mm
B1
Width
50 mm
H
Height
66,5 mm
L
Length
60 mm
L1
Length
76 mm
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions