??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Uni-Cell
Bill of material
Uni-Cell
ORDERNO
Uni-Cell
VAR__EM3D_NOT_AVAILABLE_ON_ALL_2_FOOT__800MM__VERSIONS_AND_THE_T5_3_FOOT__1100MM__VERSION
* em3d not available on all 2 foot (800mm) versions and the t5 3 foot (1100mm) version
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal
ASSEMBLY_CODE
assembly code
BLANKENDPLATEOPTIONFORBLANKENDS
blankendplateoptionforblankends
add suffix /BE
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOURDURATIONEMERGENCY_
dali3hourdurationemergency*
add suffix /EM3D
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
91%
EFFICACY
efficacy
48lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
250
HOST
host
5
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
2 x 24W T5
LED
led
No
LENGTH
length
800
LIFECYCLEANALYSIS
lifecycleanalysis
0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Cornice Mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
47W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
2240lms
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
UC3/224T5
NIGHTLIGHT
nightlight
add suffix /NL
NOMSCATEGORY1
nomscategory1
replace UC3 with UC1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OTHEROPTIONSANDDUMMYBODIES
otheroptionsanddummybodies
please contact technical sales
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
56%
PART_TYPE
part type
0
POLICECELLVERSION_POLYCARBONATE_DIFFUSER_
policecellversion(polycarbonate diffuser)
replace UC3 with PC3
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Uni-Cell
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
add suffix /EM3S
SHARED
shared
0
SWITCHDIMMING
switchdimming
add suffix /DIM
TEMP
temp
N/A
TOTALLIGHTOUTPUT
totallightoutput
2240lms
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
9%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
18KG
WIDTH
width
250
NAME
name
Uni-Cell
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions