??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Basilica Tuneable White
Bill of material
Basilica Tuneable White
ORDERNO
Basilica Tuneable White
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal
ASSEMBLY_CODE
assembly code
AUTHOR
author
BODYMATERIAL
bodymaterial
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI
dali
DA
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DIFFUSERMATERIAL
diffusermaterial
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DLR
dlr
100
DOWNWARDCOMPONENT
downwardcomponent
100%
DW____DIMMABLE_WIRELESS_
dw (dimmable wireless)
Replace DA with DW
E3__EMERGENCY_3_HOUR_
e3 (emergency 3 hour)
add suffix E3
ED__EMERGENCY_DALI_
ed (emergency dali)
add suffix ED
EFFICACY
efficacy
79.00 lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
ES__EMERGENCY_SELF_TEST_
es (emergency self test)
add suffix ES
FAMILY_NAME
family name
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP66
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
455.000
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Ceiling Mounting
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
41W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
3248.16
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERADDRESS
manufactureraddress
Designplan Lighting Ltd, 16 Kimpton Park Way, Sutton, SM3 9QS Registered in England No 784246
MANUFACTURERPARTDESCRIPTION
manufacturerpartdescription
MANUFACTURERTEL
manufacturertel
+44 (0) 20 8254 2000
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
BA4-3250T-SW-DA
NL__NIGHT_LIGHT_
nl (night light)
add suffix NL
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
BASILICA TUNEABLE WHITE
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SC___SMOOTH_CREAM__RAL9001_
sc - smooth cream (ral9001)
Replace SW with SC
SHARED
shared
0
SS__SMOOTH_SILVER__RAL9007_
ss- smooth silver (ral9007)
Replace SW with SS
SW___SMOOTH_WHITE
sw - smooth white
SW
TEMP
temp
2700K
TOTALLIGHTOUTPUT
totallightoutput
3248.16
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
ULR
ulr
0
UPWARDCOMPONENT
upwardcomponent
0%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
4.5 kg
WIDTH
width
115
NAME
name
Basilica Tuneable White
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions