??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delta Balustrades
Description
Orbis tf3 Top Fixing Screed Fix
Bill of material
orbis___tf3___top_fixing___screed_fix_100mm_dia
VARIANTNAME
100mm Dia
VARSCREEDDEPTH
Screed Depth
75 mm
VARCOVERROSERADIUS
Cover Rose Radius
50 mm
VARURL
URL
www.deltabalustrades.com
VARMODEL
Model
Orbis - TF3 - Top Fixing - Screed Fix
VARMANUFACTURER
Manufacturer
Delta Balustrades
VARKEYNOTE
Keynote
L30
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions