??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Delta Balustrades
Description
Duo bb5 Offset Barrel Bracket Baluster
Bill of material
duo___bb5___offset_barrel_bracket___baluster_sf5_standard_side_fixing___50mm_x_10mm
VARIANTNAME
VARPOST
Post
0
VARTOPCUTANGLE
Top Cut Angle
VARSLOPEANGLE
Slope Angle
0
VARSIDEFIXINGSPACING
Side Fixing Spacing
150 mm
VARSIDEFIXINGBALUSTERDOWNSTAND
Side Fixing Baluster Downstand
270 mm
VAROFFSETSTEMANGLE
Offset Stem Angle
VARBOTTOMCUTANGLE
Bottom Cut Angle
20
VARBALUSTERTHICKNESS
Baluster Thickness
10 mm
VARBALUSTERSIDEOFFSET
Baluster Side Offset
45 mm
VARBALUSTERHEIGHT
Baluster Height
900 mm
VARBALUSTERDEPTH
Baluster Depth
50 mm
VARURL
URL
www.deltabalustrades.com
VARMODEL
Model
VARMANUFACTURER
Manufacturer
Delta Balustrades
VARKEYNOTE
Keynote
L30
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions