??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Defa
Description
GnrlPrpseLmnrs_FocusCobLEDSquare
Bill of material
Focus Quadrat COB LED 10W Steel
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
Outdoor version with an extra pre-threatment
APPARENT_LOAD
apparent load
0
APPLICATIONAREAS
applicationareas
House, cabin, shop, hotel, museum,
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Defa
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
LED luminaires
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Focus Cob LED
COLOR
color
COLOR_FILTER
color filter
16777215
COLOURINDEXRA
colourindexra
88
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0121-1710-0002-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Recessed Cob LED downlight with very low recessing depth. Adjustable 0 ~ 25°
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DURATIONUNIT
durationunit
Hours
EANNUMBER
eannumber
n/a
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
50000 h
EXPIRINGDATE
expiringdate
07/2018
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
II
IP_CODE
ip_code
IP44
KEYNOTE
keynote
LAMP
lamp
LAMPCOLOURTEMPERATURE
lampcolourtemperature
2700
LAMPSTYPE
lampstype
Focus Quadrat
LENSMATERIAL
lensmaterial
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMAINMATERIAL
lightfixturemainmaterial
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Recessed
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Ceiling
LIGHTSOURCE
lightsource
COB LED 10W
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
Defa
MANUFACTURERNAME
manufacturername
Defa
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
http://www.defa.com/file/75cdec885270/Focus_Cob_LED_EN.pdf
MANUFACTURERURL
manufacturerurl
http://www.defa.com/en/lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
NAME
name
GnrlPrpseLmnrs_FocusCobLEDSquare
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSREFERENCE
nbsreference
90-60-50/405
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEIGHT
nominalheight
53.000
NOMINALLENGTH
nominallength
93
NOMINALVOLTAGE
nominalvoltage
0
NOMINALWIDTH
nominalwidth
93
NUMBEROFPOLES
numberofpoles
1
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIC
optic
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PHOTOMETRIC_WEB_FILE
photometric web file
Focus PR LED.IES
PRODUCTINFORMATION
productinformation
Recessed Cob LED downlight with very low recessing depth. Adjustable 0 ~ 25°
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
93x93x53 mm
STANDARDS
standards
CE
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
10
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_70_70_49_71
UNICLASS2015DESCRIPTION
uniclass2015description
Recessed luminaires
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_70_48_71
URL
url
http://www.defa.com/en/lighting/product/category/led_luminaires/focus_cob_led/
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
31/10/2017
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Hours
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions