??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 89
HELP_VARIABLE
Company
Daikin
Description
Air cooled heat pump daikin
Bill of material
rsen_58_me_fb_outdoor_unit___vrv___air_cooled_heat_pump_daikin_rxyqq24t7y1b___vrv_iv_daikin_rxyqq_t
VARIANTNAME
SYSTEMOUTDOORUNITMODULE1
System Outdoor unit module 1
CAPACITYRANGEHP
Capacity range HP
COOLINGCAPACITYNOM35CDBKW
Cooling capacity Nom. 35°CDB kW
HEATINGCAPACITYNOM6CWBKW
Heating capacity Nom. 6°CWB kW
POWERINPUT50HZCOOLINGNOM35CDBKW
Power input - 50Hz Cooling Nom. 35°CDB kW
POWERINPUT50HZHEATINGNOM6CWBKW
Power input - 50Hz Heating Nom. 6°CWB kW
POWERINPUT50HZHEATINGMAX6CWBKW
Power input - 50Hz Heating Max. 6°CWB kW
EERATNOMCAPACITY35CDBKWKW
EER at nom. capacity 35°CDB kW/kW
COPATMAXCAPACITY6CWBKWKW
COP at max. capacity 6°CWB kW/kW
MAXIMUMNUMBEROFCONNECTABLEINDOORUNITS
Maximum number of connectable indoor units
INDOORINDEXCONNECTIONMIN
Indoor index connection Min.
INDOORINDEXCONNECTIONNOM
Indoor index connection Nom.
INDOORINDEXCONNECTIONMAX
Indoor index connection Max.
PIPINGCONNECTIONSLIQUIDODMM
Piping connections Liquid OD mm
PIPINGCONNECTIONSGASODMM
Piping connections Gas OD mm
PIPINGCONNECTIONSTOTALPIPINGLENGTHSYSTEMACTUALM
Piping connections Total piping length System Actual m
CURRENT50HZMAXIMUMFUSEAMPSMFAA
Current - 50Hz Maximum fuse amps (MFA) A
DIMENSIONSUNITHEIGHTWIDTHDEPTHMM
Dimensions Unit Height/Width/Depth mm
WEIGHTUNITKG
Weight Unit kg
FANAIRFLOWRATECOOLINGNOMMMIN
Fan Air flow rate Cooling Nom. m³/min
FANEXTERNALSTATICPRESSUREMAXPA
Fan External static pressure Max. Pa
FANTYPE
Fan Type
SOUNDPRESSURELEVELCOOLINGNOMDBA
Sound pressure level Cooling Nom. dBA
OPERATIONRANGECOOLINGMINMAXCDB
Operation range Cooling Min./Max. °CDB
OPERATIONRANGEHEATINGMINMAXCWB
Operation range Heating Min./Max. °CWB
REFRIGERANTCHARGETCO2EQ
Refrigerant Charge TCO2Eq
REFRIGERANTCHARGEKG
Refrigerant Charge kg
REFRIGERANTGWP
Refrigerant GWP
REFRIGERANTTYPE
Refrigerant Type
POWERSUPPLYPHASEFREQUENCYVOLTAGE
Power supply Phase/Frequency/Voltage
SPECIFICATIONTEXT
Specification Text
https://my.daikin.eu/denv/en_US/home/applications/asset-finder.html##%3Fi=1%3Bq4=document-language%253Aen%7Cdocument-language%253Anone%3Bq5=document-type%253Aspecification-text%3Bsort=date%3Bsp_d=specific%3Bsp_start_day=1%3Bsp_start_month=1%3Bsp_start_year=2011%3Btemplate=json%3Bx3=market%3Bx4=document-language%3Bx5=document-type%3Bq=RXYQQ-T%3B
INSTALLATIONMANUAL
Installation Manual
http://www.daikineurope.com/support-and-manuals/product-information/index.jsp?searchterm=RXYQQ-T&searchcategory=product-information
IFCEXPORTAS
IfcExportAs
IfcUnitaryEquipmentType
IFCEXPORTTYPE
IfcExportType
ROOFTOPUNIT
RSENEC01APPARENTPOWER
RSen E c01 apparent power
RSENEC01CURRENT
RSen E c01 current
0.000
RSENEC01DIVISIONENGINE
RSen E c01 division engine
0.000
RSENEC01NUMBEROFPOLES
RSen E c01 number of poles
RSENEC01POWER
RSen E c01 power
W
RSENEC01POWERFACTOR
RSen E c01 power factor
1.000
RSENEC01VOLTAGE
RSen E c01 voltage
RSENEC01APPARENTPOWERPHASE1
RSen E c01 apparent power phase 1
0.000
RSENEC01APPARENTPOWERPHASE2
RSen E c01 apparent power phase 2
0.000
RSENEC01APPARENTPOWERPHASE3
RSen E c01 apparent power phase 3
0.000
RSENCCONTENTMANUAL
RSen C content manual
DEFAULTELEVATION
Default Elevation
1000.000 mm
WTHCOMPONENT01X
WT H Component 01 X
mm
WTHCOMPONENT01Y
WT H Component 01 Y
0.000 mm
WTHCOMPONENT01Z
WT H Component 01 Z
0.000 mm
WTHCOMPONENT02X
WT H Component 02 X
mm
WTHCOMPONENT02Y
WT H Component 02 Y
0.000 mm
WTHCOMPONENT02Z
WT H Component 02 Z
0.000 mm
WTHCOMPONENT02SPACING
WT H Component 02 spacing
mm
WTHCOMPONENT03X
WT H Component 03 X
mm
WTHCOMPONENT03Y
WT H Component 03 Y
0.000 mm
WTHCOMPONENT03Z
WT H Component 03 Z
0.000 mm
WTHCOMPONENT03SPACING
WT H Component 03 spacing
mm
WTHCOMPONENT04X
WT H Component 04 X
0.000 mm
WTHCOMPONENT04Y
WT H Component 04 Y
0.000 mm
WTHCOMPONENT04Z
WT H Component 04 Z
0.000 mm
WTHCOMPONENT04SPACING
WT H Component 04 spacing
mm
WTHCOMPONENTQUANTITY
WT H Component quantity
WTHLOGOX
WT H Logo X
mm
WTHLOGOY
WT H Logo Y
mm
WTHLOGOZ
WT H Logo Z
0.000 mm
WTHLOGOPLANE
WT H Logo plane
3.000
WTHLOOKUPTABLENAME
WT H Lookup table name
RSen_55_ME_FB_indoor unit - outdoor unit
WTHOFFSET
WT H Offset
1000.000 mm
WTHX
WT H X
mm
WTHXNEGATIVE
WT H X negative
mm
WTHY
WT H Y
mm
WTHYNEGATIVE
WT H Y negative
mm
WTHZ
WT H Z
0.000 mm
RSENPC01VOLUMEFLOW
RSen P c01 volume flow
0.000
RSENPC02VOLUMEFLOW
RSen P c02 volume flow
0.000
RSENCCLEARANCEZONE
RSen C clearance zone
1.000
RSENCCONNECTIONZONE
RSen C connection zone
0.000
RSENCMAINTENANCEZONE
RSen C maintenance zone
0.000
RSENCNEIGHBOURUNIT
RSen C neighbour unit
0.000
RSENCNEIGHBOURUNITDISPLACEMENTBACK
RSen C neighbour unit displacement back
0.000 mm
RSENCNEIGHBOURUNITDISPLACEMENTFRONT
RSen C neighbour unit displacement front
0.000 mm
RSENCNEIGHBOURUNITDISPLACEMENTLEFT
RSen C neighbour unit displacement left
0.000 mm
RSENCNEIGHBOURUNITDISPLACEMENTRIGHT
RSen C neighbour unit displacement right
0.000 mm
WTVCLEARANCEZONEBACK
WT V Clearance zone back
300.000 mm
WTVCLEARANCEZONEBOTTOM
WT V Clearance zone bottom
0.000 mm
WTVCLEARANCEZONEFRONT
WT V Clearance zone front
mm
WTVCLEARANCEZONELEFT
WT V Clearance zone left
mm
WTVCLEARANCEZONERIGHT
WT V Clearance zone right
mm
WTVCLEARANCEZONETOP
WT V Clearance zone top
mm
WTVCONNECTIONZONEBACK
WT V Connection zone back
0.000 mm
WTVCONNECTIONZONEBOTTOM
WT V Connection zone bottom
0.000 mm
WTVCONNECTIONZONEFRONT
WT V Connection zone front
0.000 mm
WTVCONNECTIONZONELEFT
WT V Connection zone left
0.000 mm
WTVCONNECTIONZONERIGHT
WT V Connection zone right
0.000 mm
WTVCONNECTIONZONETOP
WT V Connection zone top
0.000 mm
WTVMAINTENANCEZONEBACK
WT V Maintenance zone back
0.000 mm
WTVMAINTENANCEZONEBOTTOM
WT V Maintenance zone bottom
0.000 mm
WTVMAINTENANCEZONEFRONT
WT V Maintenance zone front
0.000 mm
WTVMAINTENANCEZONELEFT
WT V Maintenance zone left
0.000 mm
WTVMAINTENANCEZONERIGHT
WT V Maintenance zone right
0.000 mm
WTVMAINTENANCEZONETOP
WT V Maintenance zone top
0.000 mm
WTVNEIGHBOURUNITOFFSETBACK
WT V Neighbour unit offset back
300.000 mm
WTVNEIGHBOURUNITOFFSETFRONT
WT V Neighbour unit offset front
mm
WTVNEIGHBOURUNITOFFSETLEFT
WT V Neighbour unit offset left
mm
WTVNEIGHBOURUNITOFFSETRIGHT
WT V Neighbour unit offset right
mm
RSENCALIGNMENT
RSen C alignment
Center
RSENCALIGNMENTINDEX
RSen C alignment index
0.000
RSENCCOMPONENT02OFFSET
RSen C component 02 offset
0.000 mm
RSENCCOMPONENT03OFFSET
RSen C component 03 offset
0.000 mm
RSENCCOMPONENT04OFFSET
RSen C component 04 offset
0.000 mm
RSENCDIAMETERTYPE
RSen C diameter type
OD
RSENCDIAMETERTYPEINDEX
RSen C diameter type index
1.000
RSENCOFFSETFROMBASELEVEL
RSen C offset from base level
0.000 mm
RSENCPLACEMENT
RSen C placement
Spacing Default
RSENCPLACEMENTINDEX
RSen C placement index
0.000
WTVCLEARANCEBEHINDUNIT
WT V Clearance behind unit
600.000 mm
WTVCOMPONENT01DESCRIPTION
WT V Component 01 description
WTVCOMPONENT01FANX
WT V Component 01 fan X
mm
WTVCOMPONENT01FANY
WT V Component 01 fan Y
mm
WTVCOMPONENT01FANZ
WT V Component 01 fan Z
0.000 mm
WTVCOMPONENT01FANHEIGHT
WT V Component 01 fan height
3.000 mm
WTVCOMPONENT01FANLENGTH
WT V Component 01 fan length
mm
WTVCOMPONENT01FANPLANE
WT V Component 01 fan plane
WTVCOMPONENT01FANWIDTH
WT V Component 01 fan width
mm
WTVCOMPONENT01HEIGHT
WT V Component 01 height
mm
WTVCOMPONENT01LENGTH
WT V Component 01 length
mm
WTVCOMPONENT01WIDTH
WT V Component 01 width
mm
WTVCOMPONENT02DESCRIPTION
WT V Component 02 description
WTVCOMPONENT02FANX
WT V Component 02 fan X
mm
WTVCOMPONENT02FANY
WT V Component 02 fan Y
mm
WTVCOMPONENT02FANZ
WT V Component 02 fan Z
0.000 mm
WTVCOMPONENT02FANHEIGHT
WT V Component 02 fan height
mm
WTVCOMPONENT02FANLENGTH
WT V Component 02 fan length
mm
WTVCOMPONENT02FANPLANE
WT V Component 02 fan plane
WTVCOMPONENT02FANWIDTH
WT V Component 02 fan width
mm
WTVCOMPONENT02HEIGHT
WT V Component 02 height
mm
WTVCOMPONENT02LENGTH
WT V Component 02 length
mm
WTVCOMPONENT02WIDTH
WT V Component 02 width
mm
WTVCOMPONENT03DESCRIPTION
WT V Component 03 description
WTVCOMPONENT03FANX
WT V Component 03 fan X
0.000 mm
WTVCOMPONENT03FANY
WT V Component 03 fan Y
mm
WTVCOMPONENT03FANZ
WT V Component 03 fan Z
0.000 mm
WTVCOMPONENT03FANHEIGHT
WT V Component 03 fan height
mm
WTVCOMPONENT03FANLENGTH
WT V Component 03 fan length
mm
WTVCOMPONENT03FANPLANE
WT V Component 03 fan plane
WTVCOMPONENT03FANWIDTH
WT V Component 03 fan width
mm
WTVCOMPONENT03HEIGHT
WT V Component 03 height
mm
WTVCOMPONENT03LENGTH
WT V Component 03 length
mm
WTVCOMPONENT03WIDTH
WT V Component 03 width
mm
WTVCOMPONENT04DESCRIPTION
WT V Component 04 description
-
WTVCOMPONENT04FANX
WT V Component 04 fan X
0.000 mm
WTVCOMPONENT04FANY
WT V Component 04 fan Y
0.000 mm
WTVCOMPONENT04FANZ
WT V Component 04 fan Z
0.000 mm
WTVCOMPONENT04FANHEIGHT
WT V Component 04 fan height
0.000 mm
WTVCOMPONENT04FANLENGTH
WT V Component 04 fan length
0.000 mm
WTVCOMPONENT04FANPLANE
WT V Component 04 fan plane
WTVCOMPONENT04FANWIDTH
WT V Component 04 fan width
0.000 mm
WTVCOMPONENT04HEIGHT
WT V Component 04 height
0.000 mm
WTVCOMPONENT04LENGTH
WT V Component 04 length
0.000 mm
WTVCOMPONENT04WIDTH
WT V Component 04 width
0.000 mm
WTVLOD200
WT V LOD200
1.000
WTVLOD400
WT V LOD400
0.000
RSENCHEIGHT
RSen C height
mm
RSENCLENGTH
RSen C length
mm
RSENCWIDTH
RSen C width
mm
WTISPACINGDEFAULT
WT I Spacing default
mm
WTISPACINGMINIMUM
WT I Spacing minimum
mm
ASSEMBLYCODE
Assembly Code
58.1
DESCRIPTION
Description
MANUFACTURER
Manufacturer
Daikin Europe N.V.
MODEL
Modell
RSENCIFCVERSION
RSen C IFC version
2x3
RSENCCODEARTICLE
RSen C code article
RSENCCODEPRODUCT
RSen C code product
RSENCCODEPRODUCTCLASS
RSen C code product class
RSENCCONTENTCREATOR
RSen C content creator
© Witas
RSENCCONTENTDATECHANGED
RSen C content date changed
31/03/2017
RSENCCONTENTDATEISSUE
RSen C content date issue
13/01/2017
RSENCCONTENTPROVIDER
RSen C content provider
Daikin Europe N.V.
RSENCCONTENTVERSION
RSen C content version
v1.3
RSENCDESCRIPTION
RSen C description
RSENCLICENSE
RSen C license
Creative Commons Attribution NoDerivs (CC-ND)
RSENCLICENSEINFO
RSen C license info
https://tldrlegal.com/license/creative-commons-attribution-noderivs-(cc-nd)#summary
RSENCMODEL
RSen C model
RSENCREVITVERSION
RSen C revit version
2017
RSENCTYPE
RSen C type
RSENCTYPECOMMENTS
RSen C type comments
Outdoor unit
TYPECOMMENTS
Type Comments
Outdoor unit
URL
www.daikineurope.com
WTIBASEKEYNOTE
WT I BaseKeynote
58.1
RSENEC01DESCRIPTION
RSen E c01 description
c01_el
RSENEC01POWERFACTORSTATE
RSen E c01 power factor state
Lagging
RSENEC01SYSTEMTYPE
RSen E c01 system type
Power - Unbalanced
RSENEC01YESNO
RSen E c01 yes no
1.000
RSENEC02DESCRIPTION
RSen E c02 description
c02_control
RSENPC01DESCRIPTION
RSen P c01 description
c01_liquid pipe
RSENPC01DIAMETER
RSen P c01 diameter
mm
RSENPC01DIAMETERCALC
RSen P c01 diameter calc
mm
RSENPC01FLOWCONFIGURATION
RSen P c01 flow configuration
Calculated
RSENPC01FLOWDIRECTION
RSen P c01 flow direction
Out
RSENPC01LOSSMETHOD
RSen P c01 loss method
Not Defined
RSENPC01SYSTEMCLASSIFICATION
RSen P c01 system classification
Hydronic Supply
RSENPC01YESNO
RSen P c01 yes no
1.000
RSENPC02DESCRIPTION
RSen P c02 description
c02_gas pipe
RSENPC02DIAMETER
RSen P c02 diameter
mm
RSENPC02DIAMETERCALC
RSen P c02 diameter calc
mm
RSENPC02FLOWCONFIGURATION
RSen P c02 flow configuration
Calculated
RSENPC02FLOWDIRECTION
RSen P c02 flow direction
In
RSENPC02LOSSMETHOD
RSen P c02 loss method
Not Defined
RSENPC02SYSTEMCLASSIFICATION
RSen P c02 system classification
Hydronic Return
RSENPC02YESNO
RSen P c02 yes no
1.000
WTVEC01X
WT V E c01 X
0.000 mm
WTVEC01Y
WT V E c01 Y
0.000 mm
WTVEC01Z
WT V E c01 Z
-300.000 mm
WTVEC01PLANE
WT V E c01 plane
2.000
WTVPC01X
WT V P c01 X
mm
WTVPC01Y
WT V P c01 Y
mm
WTVPC01Z
WT V P c01 Z
mm
WTVPC01LENGTH
WT V P c01 length
100.000 mm
WTVPC01PLANE
WT V P c01 plane
WTVPC02X
WT V P c02 X
mm
WTVPC02Y
WT V P c02 Y
mm
WTVPC02Z
WT V P c02 Z
mm
WTVPC02LENGTH
WT V P c02 length
100.000 mm
WTVPC02PLANE
WT V P c02 plane
SYSTEMOUTDOORUNITMODULE2
System Outdoor unit module 2
HEATINGCAPACITYMAX6CWBKW
Heating capacity Max. 6°CWB kW
COPATNOMCAPACITY6CWBKWKW
COP at nom. capacity 6°CWB kW/kW
SOUNDPOWERLEVELCOOLINGNOMDBA
Sound power level Cooling Nom. dBA
FANDISCHARGEDIRECTION
Fan Discharge direction
COOLINGCAPACITYNOMEUROVENTKW
Cooling capacity Nom. Eurovent kW
HEATINGCAPACITYNOMEUROVENTKW
Heating capacity Nom. Eurovent kW
POWERINPUT50HZCOOLINGNOMEUROVENTKW
Power input - 50Hz Cooling Nom. Eurovent kW
POWERINPUT50HZHEATINGNOMEUROVENTKW
Power input - 50Hz Heating Nom. Eurovent kW
EERATNOMCAPACITYEUROVENTKWKW
EER at nom. capacity Eurovent kW/kW
COPATNOMCAPACITYEUROVENTKWKW
COP at nom. capacity Eurovent kW/kW
ESEERAUTOMATIC
ESEER - Automatic
SYSTEMOUTDOORUNITMODULE3
System Outdoor unit module 3
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업