??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CyTec Systems
Description
CYPULL - Locking cylinder, round, with preload
Bill of material
CP-HR-P1E-020-014-0025-SLPS-SRPS-F-G-N-KH
AS
Active slider area
mm²
EB
Injection pressure
bar
HK
Process force
kN
A7
Piston ø
mm
A8
Rods ø
14
HDZ
Holding power of the cylinders
32 kN
A9
Stroke length
mm
Enter value for A9
Stroke length
mm
cm
inch
ft
A9NOTE
Note stroke length
Standard strokes are 25/50/75/100 mm
A19
E dimension
A3
Sensor model
A4
Property lock
with preload
A41
Core situation
A5
Locking type
Rod side
A6
Wiper seal
A10
Interlock query
A12
Sensors on the rod and piston side
A13
Plug
A17
Plug
A20
Cylinder specific accessories F
A22
Cylinder specific accessories KX-N
INFO
Data sheet
Info PDF
WEBINFO
Website
HTML (Online)
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions