??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Current, powered by GE
Description
Lumination LED Luminaire - LBT Series
Bill of material
Lumination LED Luminaire - LBT Series
ORDERNO
Lumination LED Luminaire - LBT Series
VAR14_SERIES
14 series
1
VAR22_SERIES
22 series
0
VAR24_SERIES
24 series
0
ADDITIONAL_MAT_FINISHES
additional mat finishes
APPARENT_LOAD
apparent load
120
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
80 CRI, 3500K
CONTROLLER
controller
Daintree Wireless Enabled
COPYRIGHT
copyright
© 2018 Current, Powered by GE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.291666666666667
DESCRIPTION
description
Please Load Accompanying Type Catalog (.txt)
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION_PATTERNS
distribution patterns
Medium Lambertian
EMIT_FROM_LINE_LENGTH
emit from line length
3.64712516404199
FAMILY_NAME
family name
FINISH
finish
GENERATION
generation
1st Generation
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_AND_SERVICE_URL
installation and service url
https://products.currentbyge.com/indoor-lighting/recessed/lumination-lbt-series
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
3.98177083333333
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Current by GE
MANUFACTURER_ADDRESS
manufacturer address
745 Atlantic Avenue First Floor Boston, MA 02111, USA
MANUFACTURER_EMAIL
manufacturer email
https://www.currentbyge.com/contact
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
203-373-3000
MASK_LENGTH
mask length
4
MASK_WIDTH
mask width
1
MASSUNIT
massunit
1
MATERIAL
material
White
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNTING
mounting
T-Grid
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OPTICAL_CODE
optical code
LBT14Ax15MM835xxxxxxxx.ies
OPTIONS
options
See Product Documentation for additional options
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
LBT14Ax15MM835xxxxxxxx.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_PAGE_URL
product page url
https://products.currentbyge.com/indoor-lighting/recessed/lumination-lbt-series
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE_NOTE
size note
1'x4'
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.currentbyge.com/
VERSION
version
2015-v1.0a
VOLTAGE
voltage
120
VOLTAGE_COMMENT
voltage comment
120-277V
WATTAGE_COMMENTS
wattage comments
13W
WIDTH
width
0.9833984375
NAME
name
Lumination LED Luminaire - LBT Series
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions