??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
CSM Office Furniture Solutions
Description
Infinity Media Drawer
Bill of material
Infinity Media Drawer
ORDERNO
Infinity Media Drawer
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CSM_BASE_SILL_HEIGHT
csm base sill height
46.000
CSM_CARCASS_HEIGHT
csm carcass height
1339.000
CSM_CASE_DEPTH
csm case depth
500.000
CSM_CASE_FOOT_HEIGHT
csm case foot height
15.000
CSM_CASE_FOOT_INSET_FRONT
csm case foot inset front
45
CSM_CASE_FOOT_INSET_REAR
csm case foot inset rear
45
CSM_CASE_FOOT_INSET_SIDE
csm case foot inset side
45
CSM_CASE_FOOT_RADIUS
csm case foot radius
17.500
CSM_DRAWER_GAP
csm drawer gap
5
CSM_DRAWER_HEIGHT
csm drawer height
150
CSM_DRAWER_SPACING
csm drawer spacing
160.429
CSM_DRAWER_WIDTH
csm drawer width
0
CSM_INTERNAL_BOTTOM_OFFSET
csm internal bottom offset
46
CSM_INTERNAL_HEIGHT
csm internal height
625
CSM_INTERNAL_SIDE_OFFSET
csm internal side offset
21.500
CSM_INTERNAL_TOP_OFFSET
csm internal top offset
32
CSM_NUMBER_OF_DRAWERS
csm number of drawers
8
CSM_OVERALL_CASE_HEIGHT
csm overall case height
1354.000
CSM_TOP_AND_SIDE_THICKNESS
csm top and side thickness
20.000
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
900 wide 4 Tier Media Drawer
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
CSM
MASSUNIT
massunit
1
MODEL
model
Infinity
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
ZERO_VALUE
zero value
0
NAME
name
Infinity Media Drawer
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions