??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
Cree Building System
Description
HQ lct 2.0 hybrid slab panel standard
Bill of material
hq_lct2_0_hybrid_slab_panel_standard_standard
VARIANTNAME
NOCOLUMNVOID
NoColumnVoid
1.000
SUPPORTCONCRETEDECK
Support_ConcreteDeck
SUPPORTMIDDLEGIRDER
Support_MiddleGirder
VOIDCORE
VoidCore
1.000
BRANDURL
Brand url
http://www.creebyrhomberg.com
DESIGNCOUNTRY
Design country
Austria
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Austria
MANUFACTURERNAME
Manufacturer name
Cree Building System
NOMINALHEIGHT
Nominal height
0.000 mm
NOMINALWIDTH
Nominal width
0.000 mm
PRODUCTSKU
Product SKU
Cree_HQ_LCT2-0_Hybrid-Slab-Panel-Standard_LOD200
PRODUCTFAMILY
Product family
Concrete Timber Hybrid Construction
PRODUCTGROUP
Product group
wood / Engineered Timber
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGIONANTARCTICA
Region Antarctica
AQ, BV, GS, HM, TF
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, TR, YE
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Decks, Slabs & Floors
MATERIALMAIN
Material main
Timber
MATERIALSECONDARY
Material secondary
Concrete
CONCRETEDECKWIDTH
ConcreteDeckWidth
mm
GRID
Grid
mm
SLABPANELLENGTH
SlabPanelLength
mm
CONCRETEDECKTHICKNESS
ConcreteDeckThickness
100.000 mm
GLUELAMBEAMHEIGHT
GluelamBeamHeight
280.000 mm
GLUELAMBEAMWIDTH
GluelamBeamWidth
240.000 mm
EDGEBEAMWIDTH
EdgeBeamWidth
240.000 mm
SLABPANELWIDTH
SlabPanelWidth
mm
SLABPANELHEIGHT
SlabPanelHeight
380.000 mm
GLUELAMBEAMLENGTH
GluelamBeamLength
mm
HALFGLUELAMBEAMWIDTH
HalfGluelamBeamWidth
120.000 mm
SUPPORTWIDTH
SupportWidth
150.000 mm
CREEID
CREE ID
Cree_A_02.003_LCT1.0_Hybrid-Slab-Panel_LOD200
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.creebyrhomberg.com
PRODUCTGUID
Product Guid
635887dd-d2dd-4647-9d2c-88a07027c326
PRODUCTURL
Product url
http://www.creebyrhomberg.com
TECHNICALDESCRIPTION
Technical description
http://www.creebyrhomberg.com
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions