??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cossiga
Description
QF_OH6_TTG_cat
Bill of material
TTGOH6 Open Front Heated
ORDERNO
TTGOH6 Open Front Heated
VAR2ND_SHELF_DEPTH
2nd shelf depth
335
VAR2ND_SHELF_WIDTH
2nd shelf width
490
VAR3RD_SHELF_DEPTH
3rd shelf depth
415
VAR3RD_SHELF_WIDTH
3rd shelf width
490
VAR4TH_SHELF_DEPTH
4th shelf depth
415
VAR4TH_SHELF_WIDTH
4th shelf width
490
ALWAYS_VERTICAL
always vertical
1
BASE_TRAY_DEPTH
base tray depth
548
BASE_TRAY_WITDH
base tray witdh
595
CONN_PLUG
conn plug
15 amp 3 pin plug
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Self Contained Heated Open Front Display Unit
DESIGN_OPTION
design option
-1
FL_AMPS
fl amps
9.300
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
1500
HOST
host
0
LENGTH
length
600
MANUFACTURER
manufacturer
COSSIGA
MASSUNIT
massunit
1
MODEL
model
TTG OH6
NUMBER_OF_SHELVES
number of shelves
4 + base
OMNICLASS_NUMBER
omniclass number
23.40.40.11.24
OMNICLASS_TITLE
omniclass title
Cold Cabinets
OPERATING_TEMP
operating temp
N/A
PART_TYPE
part type
0
PHASE
phase
1
POWER_CORD_LENGTH
power cord length
2200mm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOW_LOGO
show logo
1
TOP_SHELF_DEPTH
top shelf depth
255
TOP_SHELF_WIDTH
top shelf width
490
URL
url
www.cossiga.com
VERSION
version
2017
VOLTS
volts
240.000
WATTS
watts
0
WEIGHT_APPROX__KG_
weight approx. kg.
132
WEIGHT_IN_POUNDS
weight in pounds
0
WIDTH
width
750
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_OH6_TTG_cat
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions