??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Cornellcookson
Description
Firemiser Insulated Rolling Fire Door
Bill of material
Firemiser Face Of Wall
ORDERNO
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
BOTTOM_BAR_DRIP
bottom bar drip
0.167
BOTTOM_BAR_LENGTH
bottom bar length
BOTTOM_BAR_VISIBILITY
bottom bar visibility
CATEGORY
category
COIL_DIMENSION_NOTE
coil dimension note
17” to 28” - Consult Cookson when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult Cookson.
CURTAIN_3__SLATS_FILLED_W__7_8__INSULATION__SELECT_1_
curtain 3" slats filled w. 7/8" insulation (select 1)
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Combines the benefits of an insulated door with a labeled fire door product.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cooksondoor.com/find-a-dealer
DRIP_EXTENSION
drip extension
FAMILY_NAME
family name
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
0
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
1
FUNCTION
function
0
GUIDES
guides
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.cooksondoor.com/architect-tools-and-resources/leed-information
LISTINGS
listings
UL Classified 4, 3, 1 ½, 1 and ¾ hour labels. Factory Mutual approval listing.
MANUFACTURER
manufacturer
CornellCookson,Inc.
MASSUNIT
massunit
1
MODEL
model
ERD20
MOUNTING
mounting
OMNICLASS_NUMBER
omniclass number
23.30.10.21.11.11
OMNICLASS_TITLE
omniclass title
Rolling Fire Doors
OPERATION
operation
OPERATOR
operator
OPERATOR_HEIGHT
operator height
6.667
OPERATOR_WIDTH
operator width
OPTIONAL_OPERATOR_COVER_LEFT
optional operator cover left
0
OPTIONAL_OPERATOR_COVER_RIGHT
optional operator cover right
0
OPTIONAL_POWDER_COATED_FINISH__STANDARD_RAL_COLORS__GALV__STEEL_ONLY
optional powder coated finish, standard ral colors, galv. steel only
0
PRODUCT_OPTIONS
product options
UL Classified smoke control.
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cookson products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SIZING_DISCLAIMER
sizing disclaimer
30’ wide, 22’ high standard construction. Larger openings possible, consult factory.
SMOKE_CONTROL
smoke control
UL leakage rated assembly “S” label available.
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISSION_CLASS_RATING
sound transmission class rating
STC 27, based on a complete, operable door assembly
STRAIGHT
straight
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cooksondoor.com/product/rolling-fire-doors
URL_CAD
url cad
http://www.cooksondoor.com/architect-tools-and-resources/drawing-generator?prod=insfire
URL_PHOTOGRAPHS
url photographs
http://www.cooksondoor.com/product/rolling-fire-doors
URL_SPECIFICATIONS
url specifications
http://www.cooksondoor.com/docs/default-source/Specifications/firemiser-insulated-rolling-door-specification_k.doc
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Masonry or Steel
WIDTH
width
12
WINDLOAD
windload
A full range of specific wind load requirements available- consult Cookson.
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions