??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
HLL - LED metallic linear light fitting for hazardous areas Zone 1, 2, 21, 22
Bill of material
CCL1622803UA 300
IDNR
Item no.
LOD
Level of Detail
SYSOO
System of Origin
HPM
O
Owner
Electrical Sector EMEA CHD-LF Light Fittings (AMER, CHD EMEA EB)
IML
Initial maintenance language
English
OMID
Operational Manufacturing ID (DEFAULT, DEFAULT, SAP-UNITY)
CN
Catalog Number
BMESHORT
BMECat Short Description
BMELONG
BMECat Long Description
KBU
Keywords Business Unit
LED; lamp; LED lamp; ex; explosion protected; HLL;
EAN
-
UPC
-
ICEN
Image Center (Native file, English)
-
ILEN
Image L (Native file, English)
-
IREN
Image R (Native file, English)
-
IOEN
Image Other (Native file, English)
-
SIMG
Standard image (300x300, English)
https://www.eaton.com/content/dam/eaton/products/lighting-and-controls/crouse-hinds/images/ceag-hll-led-linear.jpg
LCB
Last changed by (PIM)
-
HPD
Hyperlink Product Data
https://www.eaton.com/content/dam/eaton/products/lighting-and-controls/crouse-hinds/literature/crouse-hinds-hll-led-brochure.pdf
OREN
Other remarks (English)
-
XDIST
X-distr.chain stat
-
PIMS
PIM Status
-
COPIM
Created on (PIM)
-
CBPIM
Created by (PIM)
-
PDHS
PDH Status
-
PC
Public Consumption
-
ETIMR
ETIM Required
-
SFM
Status Feature Maintenance (ETIM-8-Current)
-
SA
Structure assignments (ETIM-8-Current)
EC001952
EF000441
Adjustable
No
EF008157
Beam angle
Wide beam 41-80°
EF009350
Colour of light
White
EF009346
Colour temperature
- K
EF000085
Conductor cross section
6 mm^2
EF000124
Connection type
Screwed terminal
EF009482
Constant light output (CLO)
-
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
Other
EF012487
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
-
EF016286
Exchangeable control gear
No
EF015691
Failure rate at median useful life of 50,000 hrs at 25 °C ambient (tq)
- %
EF008404
For Ex-Zone dust
21, 22
EF005728
For Ex-zone gas
1, 2
EF001456
Height/depth
- mm
EF012489
Highest energy efficiency class of the exchangeable lamp
-
EF004293
Impact strength
IK10
EF000048
Lamp holder
-
EF002423
Lamp type
LED exchangeable
EF012150
LED nominal current at constant current
- mA
EF001438
Length
- mm
EF012170
Light distributor
-
EF012490
Lowest energy efficiency class of the exchangeable lamp
-
EF015687
Lumen maintenance at median useful life of 50,000 hrs at 25 °C ambient (tq)
- %
EF004284
Material cover
Plastic, transparent
EF001596
Material housing
Aluminium
EF015534
Max. number of luminaires per miniature circuit breaker B16
-
EF015533
Max. number of luminaires per miniature circuit breaker C16
-
EF009347
Max. system power
- W
EF000003
Mounting method
Wall-/ceiling mounting
EF005127
Nominal voltage
110|240 V
EF001391
Number of poles
6
EF000015
Outer diameter
- mm
EF025740
Power factor
0.9
EF000004
Protection class
I
EF012090
Rated ambient temperature according to IEC62722-2-1
-40|55 °C
EF011870
Rated life time L70/B50 at 25 °C
110000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
- lm
EF000280
Suitable for lamp power
- W
EF006436
Suitable for number of lamps
-
EF000381
Type of control gear
-
EF011868
Type of wiring
-
EF000187
Voltage type
AC/DC
EF000008
Width
- mm
EF007556
With control gear
Yes
EF005905
With light source
Yes
EDZ1
hll_4_5l_5700k.ldt
EDZ2
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions