??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
RCM+ Rack Mounted Vertical Cable Manager With Cover, Double Sided High Density Plastic Finger Style - Cable Management
Bill of material
SB86083D078FB
PN
Part No.
FRH
Fits Rack Height
Inch
FRHMM
Fits Rack Height
mm
W
Wide
Inch
WMM
Wide
92 mm
DE
Deep
9 3/8 Inch
DEMM
Deep
238 mm
FINISH
Finish
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
C
Inch
CMM
C
mm
D
Inch
DMM
D
mm
E
Inch
EMM
E
mm
F
17.016 Inch
FMM
F
432 mm
WE
Weight Each
Lbs.
WEKG
Weight Each
kg
LOD
Level of Details
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions