??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
CONTRINEX
Description
USR-M18MS-TLS - Ultrasonic sensors
Bill of material
USR-M18MS-TLS-403
ORDERNO
Part number
TYPE
Part reference
OPR
Operating principle
Reflex
RM
Range max.
0...2000 mm
H
Housing size
M18 mm
HT
Housing type
Standard body
HM
Housing material
Stainless steel
ER
Enclosure rating
IP 67
P
Polarity
O
Output
NO (default)/NC
I
Interface
Standard output
C
Connection
M12 4-pin
SV
Supply voltage
10...30 VDC V
PO
Polarity+Output
SFM
Switching frequency max.
2 Hz
TR
Temperature range
-20...+70 °C
WG
Weight
100.0 g
ECCN
Customs tariff number
8536508
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions