??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
CONTRINEX
Description
LTR-D04MA-NS - Photoelectric sensor
Bill of material
LTR-D04MA-NSV-301
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Cylindrical subminiature
OPR
Operating principle
Diffuse
RM
Range max.
0...12 mm
OR
Operating range
0...10 mm
LS
Light source
Red
H
Housing size
mm
HM
Housing material
Stainless steel V2A
ER
Enclosure rating
IP 67
P
Polarity
O
Output
Light-on
I
Interface
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SRT
Sensing range typ. Max.
0...12 mm
SA
Sensitivity adjustment
No
SFM
Switching frequency max.
1000 Hz
TR
Temperature range
-25...+65 °C
WG
Weight
g
ECCN
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions