??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXR-0001-032 - Accessories
Bill of material
LXR-0001-032
ORDERNO
Part number
622-000-077
TYPE
Part reference
LXR-0001-032
PT
Product type
Reflector
S
Sensor type
Photoelectric
M
Materials
PMMA
ER
Enclosure rating
IP 67
T
Type
Standard
SI
Size
20 x 32 mm
SA
Self adhesive
No
TR
Temperature range
-40...+70 °C
WG
Weight
4.3 g
ECCN
Custom tariff number
90029
REACH
YES
ROHS
YES
INFO
Info
Product details
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions