??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Colson Group
Description
390 Series - Central Locking Medical Bed Steel Caster
Bill of material
390Q35K080RZ2351
PN
Part Number
390Q35K080RZ2351
SER
Series
390
MO
Fastening Type
Central Locking Stem
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/8 Inch
TT
Wheel Type
CAP
Capacity
220 lbs
BR
Brake Type
H
Mount Height
4 1/2 Inch
R
Swivel Radius
3 1/4 Inch
WB
Bearing Type
Precision Ball
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions