??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
Colson Group
Description
Floor Locks - Single Pedal Floor Locks
Nomenclature
FL-4E
PN
Part Number
FL-4E
SER
Series
Single Pedal Floor Locks
WD
Wheel Dia.
Pouce
CH
Caster Mounting Height
5 5/8 Pouce
RC
Retracted Clearance
3/4 Pouce
WEIGHT
Approximate Weight
3 1/4 lbs
HR
Height Retracted
4 5/8 Pouce
HE
Height Extended
5 7/8 Pouce
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions