??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Colson Group
Description
94 Series TRL - Kingpin Heavy Duty Caster
Bill of material
94PY06509STRL
PN
Part Number
94PY06509STRL
SER
Series
94 TRL Series
MO
Fastening Type
SIZE
Fastening Size
7 1/2" x 6 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Available in 3° crown
WFIN
Wheel Color
Green Tread on Black Cast Iron Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
R
Swivel Radius
5 1/2 Inch
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
2000 lbs.
H
Mount Height
8 1/2 Inch
SL
Swivel Lead
2 1/2 Inch
WEIGHT
Weight
37 1/4 lbs.
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions