??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
298 Series - Aviation Ground Equipment Caster
Bill of material
298OA12709S001
PN
Part Number
298OA12709S001
SER
Series
298 Series
MO
Fastening Type
SIZE
Fastening Size
12'' x 12''
TT
Wheel Type
D
Wheel Diameter
Inch
WFACE
Wheel Face
Moderate crown
WFIN
Wheel Color
Black tread with grey enamel core
TEMPR
Temperature Range
+40°F to +180°F
HARD
Hardness
60–80 Shore A
WB
Bearing Type
Tapered Roller
BR
Brake Type
H
Mount Height
19 Inch
SL
Swivel Lead
3 1/8 Inch
R
Swivel Radius
12 15/16 Inch
SLO
Swivel Lock
SA
Spring Assembly
WEIGHT
Weight
280 lbs.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions