??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Color Kinetics
Description
iColor Accent Compact RGBW
Bill of material
iColor Accent Compact RGBW
ORDERNO
iColor Accent Compact RGBW
VAR1FT
1ft
0
VAR2FT_4FT
2ft 4ft
1
VAR2ND_HINGE
2nd hinge
1
APPARENT_LOAD
apparent load
120
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
210º
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLEAR_LENS
clear lens
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
Signify full range of controllers, including Video System Manager Pro, Light System Manager, and iPlayer 3, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
3.4x23.9x1.3in (86.6x609.5x35.3mm)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
1.99153645833333
FAMILY_NAME
family name
FIXTURE_CONNECTIONS
fixture connections
Over-molded, integral male/female connectors
FIXTURE_LENGTH
fixture length
1.99153645833333
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
FRONT_MOUNT
front mount
0
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
100 – 277 VAC, auto-switching, 48V via PDS-400 48V EO
INTERFACE
interface
PDS-400 48V EO, CM-400 48V EO
KEYNOTE
keynote
LAMP
lamp
LED_CHANNELS
led channels
Red/Green/Blue
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMENS
lumens
176
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
101-000200-01
MOUNT_HEIGHT
mount height
0.0416666666666667
MOUNT_LOCATION
mount location
0.941731770833333
MOUNTING_METHOD
mounting method
Rear Mount
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_CONSUMPTION
power consumption
16W per fixture maximum at full output, steady state
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.colorkinetics.com/specsheets/Accent_Compact/CK_SPEC3_iColorAccentCompact_RGB_24in_TranslucentLens.pdf
PRODUCT_NAME
product name
iColor Accent Compact
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/rgb/icolor-accent-compact/
REAR_MOUNT
rear mount
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CONNECTORS
show connectors
1
TEMPERATURE_RANGE
temperature range
-40° – 122° F (-40° – 50° C) Operating; -4° – 122° F (-20° – 50° C) Startup; -40° – 176° F (-40° – 80° C) Storage
TILT_ANGLE
tilt angle
90
TRANSLUCENT_LENS
translucent lens
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2014 v1.0a
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
2.1lb(0.96kg)
NAME
name
iColor Accent Compact RGBW
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions