??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Coburn Sliding Systems
Description
Straightaway 438
Bill of material
M0WME7DNR
ORDERNO
M0WME7DNR
CLOSURE_TYPE
closure type
Sliding
DOOR_MATERIAL
door material
Metal Timber
FITTING_POSITION
fitting position
Top Hung
HEIGHT
height
8000mm
THICKNESS
thickness
57mm - 70mm
WEIGHT
weight
1500
NAME
name
M0WME7DNR
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions