??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 6
HELP_VARIABLE
Company
CKD
Description
With switch SMG-L-P40-HP1
Bill of material
SMG-L-16-5-SW51-R-P40-HP1
MODEL
Model no.
SMG-L
BORE
Bore size
mm
STROKE
Stroke length
mm
Entrez la valeur pour STROKE
Stroke length
mm
cm
inch
ft
SWT
Switch model no.
SLDT
Lead wire direction
H : Axial
LWLT
Lead wire length
Blank : 1 m lead wire
SWP
Switch position
POS
Position of stroke
mm
Entrez la valeur pour POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
Cover
mm
D
mm
EE
Thread
F
mm
G
mm
H
mm
HH
Thread
J
mm
KA
KK
MM
mm
MN
Model No.
mm
N
mm
R
mm
RA
mm
S
mm
T
mm
U
mm
W
mm
XF
mm
LL
mm
X
mm
E
mm
HD1
mm
HD2
mm
RD
mm
Y
mm
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions