??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AP11/AP12
Bill of material
AP11-8A-03A-AC100V
MODEL
Model no.
AP1
ACT
Actuation
PS
Port size
THREAD
Thread type
BSC
Body/sealant combination
OPTCH
Option : Coil housing
OPTMOD
Option : Manual operating device (locking)
OPTMP
Option : Mounting plate
OPTCGC
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
OPTSS
Option : Surge suppressor
VOLT
Voltage
V
INFOTEXT
Product Info
Product Info
A
- mm
B
- mm
C
- mm
D
- mm
E
- mm
F
- mm
G
Rc 1/4 mm
H
- mm
J
- mm
K
- mm
L
- mm
M
- mm
N
- mm
P
- mm
Q
- mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions