??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
CKD
Description
Without switch SRL3-G - Resin guide type without switch
Bill of material
SRL3-G-00-32B-200-FP1
TYPE
Type
SRL3-G
MST
Mounting style
BORE
Bore size
mm
PTT
Port thread type
CUS
Cushion
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
OPT
Option
ACC1
Accessory
ACC2
Accessory
CNP
Cushion needle position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
A
mm
B
mm
C
mm
DA
mm
DB
mm
DC
mm
DD
mm
DE
mm
DF
mm
E
mm
G
mm
HA
mm
HB
mm
HC
mm
J
mm
KA
mm
LPLUS
L+STROKE
mm
L
mm
LLPLUS
LL+STROKE
mm
LL
mm
LA
mm
M
PPLUS
P+STROKE
mm
P
mm
PQ
mm
Q
R
S
TA
mm
TB
mm
TC
mm
TD
mm
TE
Y
mm
ZA
mm
ZB
mm
ZC
mm
ZD
mm
SA
- mm
SB
- mm
TF
- mm
TG
- mm
TY
- mm
U
- mm
V
- mm
WPLUS
W+STROKE
- mm
W
- mm
X
- mm
XF
- mm
SC
- mm
SD
- mm
SE
- mm
SF
- mm
SGMAX
SG MAX.
- mm
SGMIN
SG MIN.
- mm
SGAD
Adjustment depth
- mm
SHSD
Screw diameter
-
SHJ
Maxi. energy absorption J
- mm
SJ
- mm
SK
- mm
SM
- mm
SN
- mm
SP
-
SQ
- mm
SR
- mm
ST
- mm
INFOTEXT
Infotext
Dimensions
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions