??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 59
HELP_VARIABLE
Company
CIAT
Description
Expair_Over 3
Bill of material
Base_Max_CW
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BASE_MAX
base_max
BASE_MINI
base_mini
CLASSIFICATION
classification
0
COLD_WATER_2_3_WAY_VALVE
cold_water 2/3 way valve
COST
cost
0
CURRENT_HEATER
current-heater
CURRENT_HUMIDIFIER
current-humidifier
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DXA
dxa
ELECTRIC_CAPACITY_HEATER
electric-capacity-heater
ELECTRIC_CAPACITY_HUMIDIFIER
electric-capacity-humidifier
HOST
host
0
HOT_WATER_2_3_WAY_VALVE
hot_water 2/3 way valve
HUMIDIFIER_CONNECTION
humidifier_connection
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PLENUM
plenum
REVERSE
reverse
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERVICE_AREA
service_area
SHARED
shared
0
STANDARD_DISCHARGE
standard_discharge
VERSION
version
2014
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MODEL
model
NAME
name
SERVICE
service
STANDARD
standard
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions