??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
CHUO PRECISION
Description
Z Lift Stages
Bill of material
ALV-3005-HM
ORDERNO
COMPATIBLE_CABLE
compatible cable
DIRECTION_OF_TRAVEL
direction of travel
Z axis one direction
GUIDING_METHOD
guiding method
V-groove and Cross roller
HOME_SENSOR
home sensor
LEAD_SCREW
lead screw
LIMIT_SENSOR
limit sensor
LOAD_CAPACITY
load capacity
LOST_MOTION
lost motion
MATERIAL_SURFACE_TREATMENT
material surface treatment
MAXIMUM_SPEED
maximum speed
MOTOR
motor
POSITIONING_ACCURACY
positioning accuracy
PRE_HOME_SENSOR
pre-home sensor
REPEATABILITY
repeatability
RESOLUTION
resolution
0.001mm
STANDARD_ACCESSORIES
standard accessories
TABLE_SIZE
table size
TRAVEL
travel
TRAVEL_ACCURACY_HV
travel accuracy hv
WEIGHT
weight
NAME
name
MOMENT_RIGIDITY
moment rigidity
PARALLELISM
parallelism
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions