??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
CHUO PRECISION
Description
XY Stages
Bill of material
ALD-3050-CT-R
ORDERNO
DIRECTION_OF_TRAVEL
direction of travel
XY axis two directions
GUIDING_METHOD
guiding method
HOME_SENSOR
home sensor
LEAD_SCREW
lead screw
1mm
LIMIT_SENSOR
limit sensor
LOAD_CAPACITY
load capacity
LOST_MOTION
lost motion
MATERIAL_SURFACE_TREATMENT
material surface treatment
MAXIMUM_SPEED
maximum speed
MOMENT_RIGIDITY
moment rigidity
MOTOR
motor
POSITIONING_ACCURACY
positioning accuracy
PRE_HOME_SENSOR
pre-home sensor
-
REPEATABILITY
repeatability
RESOLUTION
resolution
0.002mm
STANDARD_ACCESSORIES
standard accessories
TABLE_SIZE
table size
TRAVEL
travel
TRAVEL_ACCURACY_HV
travel accuracy hv
WEIGHT
weight
XY_PERPENDICULARITY
xy perpendicularity
NAME
name
COMPATIBLE_CABLE
compatible cable
PARALLELISM_OF_MOTION
parallelism of motion
SCALE_ACCURACY
scale accuracy
SCALE_MODEL
scale model
SCALE_RESOLUTION
scale resolution
TRAVEL_ACCURACY_YP
travel accuracy yp
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions