??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTFA3115
Bill of material
DP2MUHQHD
ORDERNO
DP2MUHQHD
APPLICATION
application
Level
CABLE_LENGTH__CM_
cable length (cm)
150
CLOSING_DISTANCE
closing distance
Horizontal installation
CONNECTION_TYPE
connection type
2 wires
CONTACT_TYPE
contact type
1NO
FEATURES
features
Horizontal Level Sensor PE 2Wires 1
MATERIAL
material
Polyamide
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,5
MAX_SWITCHING_POWER
max switching power
50VA
MAX_SWITCHING_VOLTAGE
max switching voltage
300VACDC
MOUNTING
mounting
Level - horizontal installation
PRODUCT_RANGE
product range
PTF
STANDARDS
standards
CE UKCA
NAME
name
DP2MUHQHD
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions