??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTA6125EX
Bill of material
5UPIA2C45
ORDERNO
5UPIA2C45
APPLICATION
application
ATEX
CABLE_LENGTH__CM_
cable length (cm)
500
CLOSING_DISTANCE
closing distance
Contact us
CONNECTION_TYPE
connection type
Cable
CONTACT_TYPE
contact type
1NO
FEATURES
features
1NO SensorBrass Tube5m cable200°cEx
MATERIAL
material
Brass
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,4
MAX_SWITCHING_POWER
max switching power
12VA
MAX_SWITCHING_VOLTAGE
max switching voltage
60VDC
MOUNTING
mounting
Attach using glue, attach with a clamp
PRODUCT_RANGE
product range
PTA PTB PTC
STANDARDS
standards
CE UKCA
NAME
name
5UPIA2C45
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions